Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Trapezoidal Nut, EFM short - Trapezoidal nuts, EFM short, short-install flange, thread to DIN ISO 103
Bill of material
Trapezoidal Nut, EFM short, short-install flange, thread to DIN ISO 103 KETTEN FUCHS Artikel-Nr. EFM-KURZ-50x8-RH
CNSORDERNO
Order number
EFM-KURZ-50x8-RH
STG
Increasing
RH right Hand
AG
Number of threads
1 mm
DS
D x pitch
50x8
D
Dimensions
160 mm
D1
Dimensions
80 mm
L
Dimensions
65.0 mm
L1
Dimensions
15 mm
L2
Dimensions
20 mm
LK
Dimensions
120 mm
B
Dimensions
11 mm
CNSMASSEXACT
weight
3.68 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices